Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials DN15 to DN50

21

20

16

17 15 14 13 10 9

26 25

9 4

5 3 5 6

18

1

2

No. Part

Material

M21Si2 ISO and M21Vi2 ISO

Zinc plated carbon steel

ASTM A216 WCB

1

Body

M21Si3 ISO and M21Vi3 ISO

Stainless steel

ASTM A351 CF8M

M21Si2 ISO and M21Vi2 ISO

Zinc plated carbon steel

SAE 1040

2

Insert

M21Si3 ISO and M21Vi3 ISO

Stainless steel

AISI 316

7.3.156

3 4

Ball

Stainless steel

AISI 316

Stem

Stainless steel

AISI 316

M21Si2 ISO and M21Si3 ISO

Carbon and graphite reinforced PTFE PDR 0.8

5

Seat

M21Vi2 ISO and M21Vi3 ISO

Virgin PTFE

6 9

Insert 'O' ring

EPDM

Geothermal

Stem seal

Antistatic R-PTFE

10 13 14

Stem seal

Stainless steel

AISI 304

10.3 153

Separator

Zinc plated carbon steel

SAE 1010

Belleville washer

Stainless steel

AISI 301

15

Gland nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

16

Upper steam nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

17

Locking plate

Stainless steel

AISI 304

18

Nameplate

Stainless steel

AISI 430

20

Lever

Zinc plated carbon steel

SAE 1010

21

Grip

Vinyl

25

Stop screw

Zinc plated carbon steel

SAE 12L14

26

Split lock washer

Stainless steel

AISI 304

TI-P133-77 CMGT Issue 5

Page 3 of 9

M21Si ISO and M21Vi ISO Reduced Bore Ball Valves DN15 to DN150 Flanged PN40

Powered by