Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P133-99 CMGT Issue 2
M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged PN40
Description The M21_iJ ISO are jacketed reduced bore ball valves, having a single piece body and ISO mounting as standard. They have been designed for applications that use heating fluid to maintain the product viscosity passing through the ball valve (e.g. chocolate, tar, fat and others). These valves are isolating valves, not control valves. Available types M21SiJ2 ISO Carbon steel body, PDR 0.8 seats. M21SiJ3 ISO Stainless steel body, PDR 0.8 seats. M21ViJ2 ISO Carbon steel body, PTFE seats. M21ViJ3 ISO Stainless steel body, PTFE seats.
Standards These products fully comply with the requirements of the Pressure Equipment Directive (PED) and carry the
mark when so
required.
Certification These products are available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
7.3.162
10.3 161
DN40 and DN50
DN65
Page 1 of 10
Powered by FlippingBook