Pipeline ancillaries Ball valves
10
Materials - DN65 (continued)
DN80 and DN100
27
27
21
23
24
20
20
22
29 28
17 15
14 17 15
19
14
DN65 to DN100
25
4
31
32
18
7.3.167
No. Part
Material
14 15
Belleville washer
Stainless steel
AISI 301
Gland nut
Zinc plated carbon steel
SAE 1010 / SAE 12L14
17
Locking plate
Stainless steel
AISI 304
18 19 20
Nameplate
Stainless steel
AISI 430
Stop plate with indicator DN65 only
Zinc plated carbon steel
SAE 1010
Lever
Zinc plated carbon steel
SAE 1010
10.3 166
21
Grip
Vinyl
22
Adaptor
DN65 only
Zinc plated SG iron
23
Adaptor plate
DN65 only
Zinc plated carbon steel
SAE 1010
24 25 27 28 29
Adaptor with indicator
DN80 and DN100 Zinc plated SG iron
Stop screw
DN80 and DN100 Zinc plated carbon steel
SAE 12L14
Adaptor screw
Zinc plated carbon steel
Grade 5
Stop screw
Carbon steel
Adaptor hex. nut
DN80 and DN100 Zinc plated carbon steel
31
Antistatic device ball
Stainless steel
AISI 302
32
Antistatic device spring
Stainless steel
AISI 301
TI-P133-99 CMGT Issue 2
Page 6 of 10
M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves
Powered by FlippingBook