Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg PN40 DIN 3202 F4 flanges Size A B C
D
E
F
Weight
DN40 DN50 DN65 DN80 DN100
140
70
186
150
118
30
7.1
150
75
186
165
123
37
9.5
170
79
278
185
144
50
13.7
180
91
417
200
157
57
18.0
190
98
517
235
172
75
25.4
B
B
C
C
E
E
ØD
ØD
ØF
ØF
DN65 to DN100
DN40 and DN50
A
A
Flange connections Size
7.3.168
Number of flange holes
Hole thread size
DN40 DN50 DN65 DN80 DN100
M16 x 2 M16 x 2 M16 x 2 M16 x 2
4
4
8
8
M20 x 2.5
8
10.3 167
TI-P133-99 CMGT Issue 2
Page 7 of 10
M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves
Powered by FlippingBook