Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

DN65

DN80 to DN150

20

21

27 23

27

24

22

20

17

29 28

15 14 19 13 12

17 15 14 13

8 11

25

4

31

32

1

18

6

7

5

3 5

7

2

Materials No. Part

Material

M21Fi2 ISO M21Fi3 ISO M21Fi2 ISO M21Fi3 ISO

Zinc plated carbon steel

ASTM A216 WCB ASTM A351 CF8M

1

Body

Stainless steel

Zinc plated carbon steel

SAE 1040 AISI 316 AISI 316

2

Insert

Stainless steel Stainless steel Stainless steel

7.3.174

3 4 5 6 7 8

Ball

Stem Seat

AISI 316/AISI 420

Carbon and graphite reinforced PTFE PDR 0.8

Insert gasket Seat 'O' ring Stem 'O' ring

Graphite

EPDM EPDM

Geothermal Geothermal

11 12 13 14 15 17 18 19 20 21 22 23 24 25 27 28 29 31 32

Lower stem seal

Antistatic R-PTFE

Upper stem packing

Graphite

Separator

Zinc plated carbon steel Carbon steel/Stainless steel Zinc plated carbon steel

SAE 1010

10.3 173

Belleville washer

Gland nut

SAE 1010/SAE 12L14

Locking plate

Stainless steel Stainless steel

AISI 304 AISI 430 SAE 1010 SAE 1010

Nameplate

Stop plate with indicator

DN65 only

Zinc plated carbon steel Zinc plated carbon steel

Lever

Grip

Vinyl

Red

Adaptor

DN65 only DN65 only

Zinc plated SG iron

Adaptor plate

Zinc plated carbon steel

SAE 1010

Adaptor with indicator

DN80 to DN150

Zinc plated SG iron

Stop screw

Zinc plated carbon steel Zinc plated carbon steel

SAE 12L14

Adaptor screw

Grade 5

Stop screw

DN80 to DN150 DN80 to DN150

Carbon steel

Adaptor hex. nut

Zinc plated carbon steel

Antistatic device ball Antistatic device spring

Stainless steel Stainless steel

AISI 302 AISI 301

TI-P133-81 CMGT Issue 5

Page 3 of 6

M21Fi ISO Reduced Bore Firesafe API607 Ball Valve DN15 to DN150 Flanged PN40

Powered by