Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg PN40 DIN 3202 F4 flanges Size
B
C
A B C D E FWeight
DN15
115 57 162 95 95 13
2.5
DN20
120 60 162 105 95 13
3.2
E
DN25
125 62 162 115 101 19
4.0
DN32
130 65 182 140 106 25
5.5
ØD
ØF
DN40 DN50 DN65 DN80 DN100 DN150
140 70 186 150 118 30
6.9
150 75 186 165 123 37
9.3
DN15 to DN50
170 79 278 185 144 50
13.4
A
180 91 417 200 157 57
17.7
190 98 517 235 172 75
25.0
-
-
-
-
-
-
-
PN40 BS 2080 flanges Size
B
C
A B C D E FWeight
DN15
-
-
-
-
-
-
-
DN20
-
-
-
-
-
-
-
E
DN25
165 62 162 115 101 19
4.2
DN32
178 65 182 140 106 25
5.9
ØF
DN40 DN50 DN65 DN80 DN100 DN150
190 70 186 150 118 30
7.4
ØD
216 75 186 165 123 37
10.2
DN65 to DN150
241 79 278 185 144 50
14.9
7.3.181
283 91 417 200 157 57
20.2
A
305 98 517 235 172 75
29.4
403 130 700 300 205 100 56.9
10.3 182
TI-P133-86 CMGT Issue 2
Page 6 of 9
M21HTi ISO (Tobacco) Reduced Bore Ball Valve DN15 to DN150 Flanged PN40
Powered by FlippingBook