Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P800-01 CMGT Issue 1
M40ECFi4 Food+ Reduced Bore Ball Valve DN25 to DN100 Flanged ASME 150
Description The M40ECFi4 is a reduced bore ball valve with a single piece body, having ISO mounting as standard. It was designed and manufactured specially for Steam and Condensate applications to be used as an isolating valve, not a control valve. The valve complies with EC1935:2004 Food Contact Materials and its plastic materials and articles intended to come into contact with Food compliy with EC10:2011. It also complies with regulation EC2023:2006 on good manufacturing practice for materials and articles intended to come into contact with food. Standards This product complies with the requirements of the EU Pressure Equipment Directive 2014/68/EU and carries the / mark when so required. Certification This product comes as standard with a certification package, which contains the following certificates and Declarations of Compliance: - EN 10204 3.1 material certificates for all wetted parts (including seats and seals) - EC1935:2004 Materials and Articles Intended to come into Contact with Food - EC2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - EC10:2011 Plastic Materials and Articles Intended to come into Contact with Food
The material for the seals is compliant with: - FDA CFR Title 21. Paragraph 177. 1550.
DN65 to DN100
DN25 to DN50
10.3 197
TI-P800-01 CMGT Issue 1
Page 1 of 7
M40ECFi4 Food + Reduced Bore Ball Valve DN25 to DN100 Flanged ASME 150
Powered by FlippingBook