Pipeline ancillaries Ball valves
10
Packaging Each valve is end capped and sealed in a plastic bag to avoid the ingress of dirt and other contaminants and packed in a cardboard box.
Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80 and DN100 Standard flange: ASME 150 with face-to-face dimensions according to ASME B16.10.
Technical data Flow characteristic
Modified linear
Port Reduced bore Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A)
Pressure/temperature limits
Pressure psi g
0
72
145
217
290
-29 0 50 100 150 200 230
32 -20 122 212 302 392 446
Steam saturation curve
0
5
10
15
20
Pressure bar g
The product must not be used in this region.
Body design conditions
ASME 150
19 bar g @ 38 ° C 275 psi g @ 100 °F
PMA Maximum allowable pressure
230 ° C @ 0 bar g
TMA Maximum allowable temperature
446 °F @ 0 psi g
-29 ° C
Minimum allowable temperature
-20 °F
PMO Maximum operating pressure for saturated steam service
12 bar g
174 psi g
230 ° C @ 0 bar g
TMO Maximum operating temperature
446 °F @ 0 psi g
-29 ° C
Minimum operating temperature
-20 °F
Note: For lower operating temperatures consult Spirax Sarco. Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure of:
10.3 198
30 bar g
435 psi g
TI-P800-01 CMGT Issue 1
Page 2 of 7
M40ECFi4 Food + Reduced Bore Ball Valve DN25 to DN100 Flanged ASME 150
Powered by FlippingBook