Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials - DN25 to DN50

21

20

16

17 15 14 13 10 9

26 25

9 4

2

5

3 5 6

18

1

No.

Part

Material

M40Si2 ISO and M40Vi2 ISO Zinc plated carbon steel

ASTM A216 WCB

1

Body

M40Si3 ISO and M40Vi3 ISO Stainless steel

ASTM A351 CF8M

M40Si2 ISO and M40Vi2 ISO Zinc plated carbon steel

SAE 1040

2

Insert

M40Si3 ISO and M40Vi3 ISO Stainless steel

AISI 316

3 4

Ball

Stainless steel

AISI 316

Stem

Stainless steel

AISI 316

M40Si2 ISO and M40Vi2 ISO Carbon and graphite reinforced PTFE PDR 0.8 M40Si3 ISO and M40Vi3 ISO Virgin PTFE

5

Seat

10.3 207

6

Insert 'O' ring

EPDM

Geothermal

No.

Part

Material

No.

Part

Material

9

17

Stem seal

Antistatic R-PTFE

Locking plate Stainless steel

AISI 304

10

18

Stem seal

Stainless steel

AISI 304

Nameplate

Stainless steel

AISI 430

13

20

Separator

Zinc plated carbon steel

SAE 1010

Lever

Zinc plated carbon steel

SAE 1010

21

Belleville washer

Grip

Vinyl

14

Stainless steel

AISI 301

25

Stop screw Zinc plated carbon steel

SAE 12L14

SAE 1010/ SAE 12L14 SAE 1010/ SAE 12L14

15

Gland nut

Zinc plated carbon steel

Split lock washer

26

Stainless steel

AISI 304

16

Upper stem nut Zinc plated carbon steel

TI-P133-78 CMGT Issue 8

Page 3 of 9

M40Si ISO and M40Vi ISO

Powered by