Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials (continued)

DN80 to DN200

DN65

21

20

27

27

23

24

22

20

17

29 28

15 14 19

17 15 14

25

DN65 to DN200

4

31

32

18

No. Part

Material

14 15

Belleville washer

Carbon steel/stainless steel

Gland nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

17

Locking plate

Stainless steel

AISI 304

18 19 20

Nameplate

Stainless steel

AISI 430

Stop plate with indicator

DN65 only

Zinc plated carbon steel

SAE 1010

Lever

Zinc plated carbon steel

SAE 1010

21

Grip

Vinyl

22

Adaptor

Zinc plated SG iron

10.3 209

23

Adaptor plate

Zinc plated carbon steel

SAE 1010

24 25 27 28 29

Adaptor with indicator

DN80 to DN200

Zinc plated SG iron

Stop screw

DN80 to DN200

Zinc plated carbon steel

SAE 12L14

Adaptor screw

Zinc plated carbon steel

Grade 5

Stop screw

DN80 to DN200

Carbon steel

Adaptor hex. nut

DN80 to DN200

Zinc plated carbon steel

31

Antistatic device ball

Stainless steel

AISI 302

32

Antistatic device spring

Stainless steel

AISI 301

TI-P133-78 CMGT Issue 8

Page 5 of 9

M40Si ISO and M40Vi ISO

Powered by