Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product. Welding Only the models that have connections designed for welding (SW, BW, Imperial Tube connections) should be welded. Valves with flanged connections must not be welded to avoid damages to the valve and/or injury to personnel.

How to order

S = Carbon and graphite reinforced PTFE - PDR 0.8 V = Virgin PTFE

Model

Seat material

Specify

2 = Carbon steel 3 = Stainless steel

Material Body material

Example: 1 off Spirax Sarco DN50 M40Vi2 ISO ball valve having flanged ASME 150 connections.

Operating torques DN 25

32

40

50

65

80

100

150

200

Nm (lbf ft)

10 (7.4)

15 (11)

20 (14.8)

25 (18.4)

50 (36.9)

70 (51.6)

100 (73.8)

155 (114.3)

720 (531)

Note: The torque figures shown are for a valve that is frequently operated at the maximum operating pressure. Valves that are subject to long static periods, may require a greater break-out torque.

Optional extras: - Self-venting ball. - Extended stems to allow full insulation: 50 mm (2") for DN25 (1") and DN50 (2") sizes and 100 mm (4") for DN25 (1") to DN200 (8") sizes. - Lockable handle. - 100 mm extended stem with lockable handle.

10.3 211

TI-P133-78 CMGT Issue 8

Page 7 of 9

M40Si ISO and M40Vi ISO

Powered by