Pipeline ancillaries Ball valves
10
Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN150 and DN200. Standard flanges ASME 150 and ASME 300 with face-to-face dimensions according to ASME B16.10.
Technical data Flow characteristic
Modified linear
Port
Reduced bore
Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A) Antistatic device (optional) complies with ISO 7121 and BS 5351
Pressure/temperature limits
A
Steam saturation curve
B
C
Pressure bar g
The product must not be used in this region.
A - B Flanged ASME 300 A - C Flanged ASME 150
Body design conditions
ASME 150 and ASME 300
ASME 150
19 bar g @ 38 °C
PMA Maximum allowable pressure
ASME 300
51 bar g @ 38 °C
TMA Maximum allowable temperature
260 °C @ 0 bar g
Minimum allowable temperature
-29 °C
ASME 150
13.8 bar g
PMO Maximum operating pressure for saturated steam service
ASME 300
17.5 bar g
TMO Maximum operating temperature
260 °C @ 0 bar g
Minimum operating temperature
-29 °C
Note: For lower operating temperatures consult Spirax Sarco PMX Maximum differential pressure is limited to the PMO
10.3 216
ASME 150
28.5 bar g
Designed for a maximum cold hydraulic test pressure of:
ASME 300
76.5 bar g
TI-P133-82 CMGT Issue 7
Page 2 of 9
M40Fi ISO Reduced Bore Firesafe API 607 Ball Valve
Powered by FlippingBook