Pipeline ancillaries Ball valves
10
Materials
No. Part
Material
M40Fi2 ISO Zinc plated carbon steel
ASTM A216 WCB
1
Body
M40Fi3 ISO Stainless steel
ASTM A351 CF8M
M40Fi2 ISO Zinc plated carbon steel
SAE 1040
2
Insert
M40Fi3 ISO Stainless steel
AISI 316
21
20
DN25 to DN50
16
17 15 14 13 10 10 11
26 25
9 4
18
1
2
5 3 5 6
No. Part
Material
3 4 5 6 9
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316
Seat
Carbon and graphite reinforced PTFE
PDR 0.8
Insert gasket
Graphite
Stem seal
Antistatic R-PTFE
10
Stem seal
Stainless steel
AISI 304
11
Stem seal
Graphite
10.3 217
13 14 15 16
Separator
Zinc plated carbon steel
SAE 1010
Belleville washer
Stainless steel
AISI 301
Gland nut
Zinc plated carbon steel
SAE 1010/SAE 12L14
Upper stem nut
Zinc plated carbon steel
SAE 1010/SAE 12L14
17
Locking plate
Stainless steel
AISI 304
18
Nameplate
Stainless steel
AISI 430
20
Lever
Zinc plated carbon steel
SAE 1010
21
Grip
Vinyl
Red
25
Stop screw
Zinc plated carbon steel
SAE 12L14
26
Split lock washer
Stainless steel
AISI 304
TI-P133-82 CMGT Issue 7
Page 3 of 9
M40Fi ISO Reduced Bore Firesafe API 607 Ball Valve
Powered by FlippingBook