Pipeline ancillaries Ball valves
10
Materials
DN80 to DN200
DN65
27
20
21
27
23
24
22
17
20
15 14 19 12 13
29 28
17 15 14 13
8 11
25
DN65 to DN150
4
31
32
2
3 5 6 7
5
18
7
1
No. Part
Material
M40Fi2 ISO
Zinc plated carbon steel
ASTM A216 WCB
1
Body
M40Fi3 ISO
Stainless steel
ASTM A351 CF8M
M40Fi2 ISO
Zinc plated carbon steel
SAE 1040
2
Insert
M40Fi3 ISO
Stainless steel
AISI 316
3 4 5 6 7 8
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316/AISI 420
Seat
Carbon and graphite reinforced PTFE
PDR 0.8
Insert gasket
Graphite
Seat 'O' ring
Viton
10.3 218
Stem 'O' ring
Viton
11
Lower stem seal
Antistatic R-PTFE
12 13 14 15
Upper stem packing
Graphite
Separator
Zinc plated carbon steel
SAE 1010
Belleville washer
Carbon steel/Stainless steel
Gland nut
Zinc plated carbon steel
SAE 1010/SAE 12L14
Materials continued on next page
TI-P133-82 CMGT Issue 7
Page 4 of 9
M40Fi ISO Reduced Bore Firesafe API 607 Ball Valve
Powered by FlippingBook