Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg Flanged ASME 150 Size A B C
D
E
F
Weight
DN25
127
62
162
108
101
19
2.9
DN32
140
65
182
118
106
25
3.8
DN40 DN50 DN65 DN80
165
70
186
127
118
30
5.4
178
75
186
152
123
37
7.9
190
79
278
178
144
50
12.0
203
91
417
191
157
57
15.8
DN100 DN150 DN200
229
98
517
229
172
75
24.8
267
130
700
279
205
100
43.8
292
146
850
343
286
200
82.5
Flanged ASME 300 Size A
B
C
D
E
F
Weight
DN25
165
62
162
124
101
19
4.5
DN32
178
65
182
134
106
25
5.7
DN40 DN50 DN65 DN80
190
70
186
156
118
30
8.2
216
75
186
165
123
37
10.3
241
79
278
190
144
50
16.0
283
91
417
210
157
57
22.3
DN100 DN150 DN200
305
98
517
254
172
75
36.1
403
130
700
318
205
100
66.6
419
146
850
381
286
200
117.5
C
B
B
C
E
E
ØF
ØD
ØF
ØD
10.3 220
DN25 to DN50
DN65 to DN200
A
A
TI-P133-82 CMGT Issue 7
Page 6 of 9
M40Fi ISO Reduced Bore Firesafe API 607 Ball Valve
Powered by FlippingBook