Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Dimensions/weights (approximate) in mm (inches) and kg (lb)

Withdrawal distance

Weight

WLS1 PT1 PT2 PT3

Type Size

AA1BCDEFGHJ

K K K Scr.

Flg.

2.3 (5.07) 2.8 (6.17) 4.6 (10.1) 27.5 (60.6) 29.0 (63.9) 2.5 (5.51) 3.0 (6.61) 4.6 (10.1)

DN15 - ½"

75 (2.95)

130 (5.12)

101 (3.98)

23 (0.91)

33 (1.30)

46 (1.81)

85 (3.35)

88 (3.46)

127 (5)

119 (4.69)

129 (5.08)

97 (3.82)

0.82 (1.81)

½"

DN20 - ¾"

120 (4.72)

185 (7.28)

120 (4.72)

28 (1.10)

40 (1.57)

53 (2.09)

91 (3.58)

95 (3.74)

134 (5.28)

126 (4.96)

136 (3.35)

104 (4.09)

2.20 (4.85)

ST14

DN25 - 1"

¾"

DN40 - 1½"

252 (9.92)

393 (15.5)

215 (8.46)

45 (1.77)

82 (3.23)

95 (3.74)

133 (5.24)

137 (5.39)

176 (6.93)

167 (6.57)

177 (6.97)

145 (5.71)

22.00 (48.5)

1"

DN50 - 2"

DN15 - ½"

75 (2.95)

130 (5.12)

101 (3.98)

23 (0.91)

33 (1.30)

46 (1.81)

85 (3.35)

88 (3.46)

127 (5)

119 (4.69)

129 (5.08)

97 (3.82)

1.20 (2.65)

½"

ST16

DN20 - ¾"

120 (4.72) 72 (2.83) 120 (4.72)

185 (7.28)

120 (4.72) 89 (3.50) 120 (4.72)

28 (1.10) 23 (0.91) 28 (1.10)

40 (1.57) 34.5 (1.36) 40 (1.57)

53 (2.09) 47 (1.85) 54 (2.13)

91 (3.58) 87 (3.43) 93 (3.66)

95 (3.74) 88 (3.46) 95 (3.74)

134 (5.28)

126 (4.96) 119 (4.69) 126 (4.96)

136 (3.35) 129 (5.08) 136 (3.35)

104 (4.09) 97 (3.82) 104 (4.09)

2.20 (4.85) 1.20 (2.65) 1.20 (2.65)

DN25 - 1"

¾"

½" ¾" 1"

127 (5)

-

-

-

ST17

134 (5.28)

-

¾"

-

5.1.6

K (PT1)

A

A1

Flanged

Screwed, socket weld

K (PT2)

C

8.1 5

B

E

F

D

G

K (PT3)

H

J (WLS1)

TI-P086-17 EMM Issue 3

Page 5 of 6

Spiratec ST14, ST16 and ST17 Sensor Chambers and Sensors

Powered by