Dimensions/weights (approximate) in mm (inches) and kg (lbs) Steam traps Balanced pressure
8
Withdrawal distance E
B
C
D
F
A A1
Withdrawal distance G
BPC32
Weight
Size
A
A1
B
C
D
E
F
G Scrd/SW/BW Flanged
17 0.67) 19 (0.75) 23 (0.91)
½" DN15
1.4 (3.1)
2.9 (6.4)
95 (3.74)
150 (5.9)
94 (3.70)
64 (2.52)
37 (1.46)
¾" DN20
-
-
1.5 (3.3)
4.1 (9.0)
1" DN25
BPC32Y
Weight
5.2.37
Size
A
A1
B
C
D
E
F
G Scrd/SW/BW Flanged
3.1 (6.8) 3.7 (8.2) 4.4 (9.7)
½" DN15
1.6 (3.5)
95 (3.74)
150 (5.9)
94 (3.70)
64 (2.52)
37 (1.46)
54 (2.13)
28 (1.10)
¾" DN20
-
1.8 (4.0)
1" DN25
8.2 58
Capacities
Differential pressure psi (x 100 = kPa)
43.5 72.5
1.4 2.9 4.3 7.2
14.5 29
145 290 464
58
6613
6000 5000
4409
2204
Hot water capacity Cold water capacity
1102 881 661 440
220
110
Differential pressure bar (x 100 = kPa)
TI-P005-01 CMGT Issue 9
Page 4 of 5
BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps
Powered by FlippingBook