Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P133-87 CMGT Issue 4

M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 Description The M40Hi is a reduced bore ball valve, with a single piece body, having ISO mounting as standard. As a main feature the valve has a special ball which has received a surface hardening and also benefits from having reinforced PEEK seats. The M40Hi has been designed for use as an isolating valve, not a control valve and can be installed in high temperature applications such as steam up to 39 bar g and thermal oils. Available types M40Hi2 ISO Zinc plated carbon steel body, reinforced PEEK seats. M40Hi3 ISO Stainless steel body, reinforced PEEK seats. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80, DN100 and DN150. Standard flanges ASME 150 and ASME 300 with face-to-face dimensions according to ASME B16.10.

DN25 to DN50

DN65

10.3 225

TI-P133-87 CMGT Issue 4

Page 1 of 10

M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300

Powered by