Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials - DN25 to DN50 (continued)

21

20

16

17 15 14 13

26 25

18

No. Part

Material

13 14 15 16

Separator

Zinc plated carbon steel

SAE 1010

Belleville washer

Stainless steel

AISI 301

Gland nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

Upper stem nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

17

Locking plate

Stainless steel

AISI 304

18

Nameplate

Stainless steel

AISI 430

10.3 228

20

Lever

Zinc plated carbon steel

SAE 1010

21

Grip

Vinyl

Yellow

25

Stop screw

Zinc plated carbon steel

SAE 12L14

26

Split lock washer

Stainless steel

AISI 304

TI-P133-87 CMGT Issue 4

Page 4 of 10

M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300

Powered by