Product Handbook 2026 - Volume 2

Materials (continued) Pipeline ancillaries Ball valves

10

DN65

DN80 to DN150

20

21

27

27

20

23

24

22

17

15

17 15

29 28

19

25

DN65 to DN150

31

32

18

No. Part

Material

15

Gland nut

Zinc plated carbon steel

SAE 1010/SAE 12L14

17

Locking plate

Stainless steel

AISI 304

18 19 20

Nameplate

Stainless steel

AISI 430

Stop plate with indicator

DN65 only

Zinc plated carbon steel

SAE 1010

Lever

Zinc plated carbon steel

SAE 1010

21

Grip

Vinyl

Yellow

10.3 230

22

Adaptor

DN65 only

Zinc plated SG iron

23

Adaptor plate

DN65 only

Zinc plated carbon steel

SAE 1010

24 25 27 28 29

Adaptor with indicator

DN80 to DN150

Zinc plated SG iron

Stop screw

DN80 to DN150

Zinc plated carbon steel

SAE 12L14

Adaptor screw

Zinc plated carbon steel

Grade 5

Stop screw

DN80 to DN150

Carbon steel

Adaptor hex. nut

DN80 to DN150

Zinc plated carbon steel

31

Antistatic device ball

Stainless steel

AISI 302

32

Antistatic device spring

Stainless steel

AISI 301

TI-P133-87 CMGT Issue 4

Page 6 of 10

M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300

Powered by