Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P133-88 CMGT Issue 3
M40HTi (Tobacco) Reduced Bore Ball Valves DN25 to DN150 Flanged ASME 150 and ASME 300 Description The M40HTi is a reduced bore ball valve, with a single piece body, having ISO mounting as standard. As a main feature the valve has a special ball which has received a surface hardening and also benefits from having Virgin PEEK seats. The M40HTi has been designed for use as an isolating valve, not a control valve and can be used in teflon free steam applications such as the tobacco industry. Available types M40HTi2 Zinc plated carbon steel body, Virgin PEEK seats. M40HTi3 Stainless steel body, Virgin PEEK seats. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU / UK Pressure Equipment (Safety) Regulations and carries the / mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement.
Technical data Flow characteristic
Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80, DN100 and DN150. Standard flanges ASME Class 150 and ASME Class 300.
Modified linear
Port Reduced bore Leakage test procedure to ISO 5208 (Rate A) / EN 12266-1 (Rate A) Antistatic device (optional) complies with ISO 7121 and BS 5351
DN25 to DN50
DN65
10.3 235
TI-P133-88 CMGT Issue 3
Page 1 of 9
M40HTi (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300
Powered by FlippingBook