Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials

DN80 to DN150

DN65

17

15 14 13 12

17 15 14 13

8 11

4

2

3 5 6 7

5

1

7

No.

Part

Material

M40HTi2

Zinc plated carbon steel

ASTM A216 WCB

1

Body

M40HTi3

Stainless steel

ASTM A351 CF8M

M40HTi2

Zinc plated carbon steel

SAE 1040

2

Insert

M40HTi3

Stainless steel

AISI 316

3

Ball

Stainless steel

AISI 316 hardened surface

DN150

Stainless steel

AISI 316 / AISI 420

4

Stem

DN65 to DN100

Duplex stainless steel

AISI 318 LN

10.3 238

5 6 7 8

Seat

PEEK

Virgin

Insert gasket

Graphite

Seat 'O' ring

EPDM

Geothermal

Stem seal

EPDM

Geothermal

11

Lower stem seal

PEEK

Virgin

12 13 14 15

Upper stem packing

Graphite

Separator

Zinc plated carbon steel

SAE 1010

Belleville washer

Stainless steel

AISI 301

Gland nut

Zinc plated carbon steel

SAE 1010 / SAE 12L14

17

Locking plate

Stainless steel

AISI 304

TI-P133-88 CMGT Issue 3

Page 4 of 9

M40HTi (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300

Powered by