Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Dimensions/weights (approximate) in mm and kg Flanged ASME 150 Size A B C D E FWeight DN25 127 62 162 108 101 19 2.9 DN32 140 65 182 118 106 25 3.8 DN40 165 70 186 127 118 30 5.4 DN50 178 75 186 152 123 37 7.9 DN65 190 79 278 178 144 50 12.0 DN80 203 91 417 191 157 57 15.8 DN100 229 98 517 229 172 75 24.8 DN150 267 130 700 279 205 100 43.8

C

B

E

ØF

ØD

DN25 to DN50

A

Flanged ASME 300 Size

B

C

A B C D E FWeight

DN25

165 62 162 124 101 19

4.5

DN32

178 65 182 134 106 25

5.7

E

DN40 DN50 DN65 DN80 DN100 DN150

190 70 186 156 118 30

8.2

216 75 186 165 123 37 10.3

ØF

ØD

241 79 278 190 144 50 16.0

283 91 417 210 157 57 22.3

DN65 to DN150

305 98 517 254 172 75 36.1

403 130 700 318 205 100 66.6

A

10.3 240

TI-P133-88 CMGT Issue 3

Page 6 of 9

M40HTi (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300

Powered by