Pipeline ancillaries Ball valves
10
Technical data
Standard
Optional
LSB3_
IP67
IP68
Protection
LSB7_
Explosion proof Exd IIC T6, IP67
IP68
Outer cover
Epoxy - polyester
Nylon
Room temperature
-20 °C to +80 °C
-40 °C to +100 °C
Connection socket
8 terminals
Position indicator
0° to 90° dome type
3-way L-port, T-port
Mounting kit
NAMUR, SS1 or SS2 stainless steel
SS3, MT1
Proximity sensors - P&F Autonics, Magnetic
LSB3_
Magnetic sensor
DPDT switches
Switch sensor
Mechanical 2-SPDT
Proximity sensors -
LSB7_
P&F Autonics, Magnetic
Magnetic sensors
Position transmitter (output 0-1 Kohm, 4-20 mA dc)
Case
Cast aluminium
Stainless steel 316L *
LSB3_ LSB7_
LSB7_S LSB7_S
Nomenclature
* Stainless Steel case not available for LSB3_
10.3 266
TI-P372-26 CTLS Issue 5
LSB31, LSB32, LSB33, LSB34, LSB71, LSB72, LSB73 and LSB74 Limit Switch Boxes for BVA300 Series Actuators
Powered by FlippingBook