Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials

21

20

16

17 15 14 13 10

25

9

1a

4

1b

2

DN40 and DN50

5

3

5

6

18

No.

Part

Material

M40SiJ2 ISO and M40ViJ2 ISO Carbon steel M40SiJ3 ISO and M40ViJ3 ISO Stainless steel M40SiJ2 ISO and M40ViJ2 ISO Carbon steel M40SiJ3 ISO and M40ViJ3 ISO Stainless steel M40SiJ2 ISO and M40ViJ2 ISO Carbon steel M40SiJ3 ISO and M40ViJ3 ISO Stainless steel

ASTM A216 WCB ASTM A351 CF8M SAE 1010 / SAE 1020

1a

Body

1b

Jacket

AISI 304 SAE 1040 AISI 316 AISI 316 AISI 316 PDR 0.8

2

Insert

3 4

Ball

Stainless steel Stainless steel

Stem

10.3 269

M40SiJ2 ISO and M40SiJ3 ISO Carbon and graphite reinforced PTFE

5

Seats

M40ViJ2 ISO and M40ViJ3 ISO Virgin PTFE

6 9

Insert 'O' ring

EPDM

Geothermal

Stem seal Stem seal Separator

Antistatic R-PTFE

10 13 14 15 16 17 18 20 21 25

Stainless steel

AISI 304

Zinc plated carbon steel

Belleville washer

Stainless steel

AISI 301

Gland nut

Zinc plated carbon steel Zinc plated carbon steel

SAE 1010 / SAE 12L14 SAE 1010 / SAE 12L14

Upper stem nut Locking plate

Stainless steel Stainless steel

AISI 304 AISI 430 SAE 1010

Nameplate

Lever

Zinc plated carbon steel

Grip

Vinyl

Stop screw

Zinc plated carbon steel

SAE 12L14

TI-P133-100 CMGT Issue 2

Page 3 of 9

M40SiJ ISO and M40ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged ASME 150

Powered by