Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Materials

DN80 and DN100

14 13

14 13

8

DN65 to DN100

12

11

1a

4

1b

DN65

2

5

3

5

6

7

No. Part

Material

M21SiJ2 ISO and M21ViJ2 ISO Carbon steel

ASTM A216 WCB

1a

Body

M21SiJ3 ISO and M21ViJ3 ISO Stainless steel

ASTM A351 CF8M

M21SiJ2 ISO and M21ViJ2 ISO Carbon steel

SAE 1010 / SAE 1020

1b

Jacket

M21SiJ3 ISO and M21ViJ3 ISO Stainless steel

AISI 304

M21SiJ2 ISO and M21ViJ2 ISO Carbon steel

SAE 1040

2

Insert

M21SiJ3 ISO and M21ViJ3 ISO Stainless steel

AISI 316

10.3 270

3 4

Ball

Stainless steel

AISI 316

Stem

Stainless steel

AISI 316 / AISI 420

M21SiJ2 ISO and M21SiJ3 ISO Carbon and graphite reinforced PTFE

PDR 0.8

5

Seat

M21ViJ2 ISO and M21ViJ3 ISO Virgin PTFE

6 7 8

Insert 'O' ring

EPDM

Geothermal

Seat 'O' ring

EPDM

Geothermal

Stem 'O' ring

EPDM

Geothermal

11

Lower stem seals

Antistatic R-PTFE

12 13 14

Upper stem packing

Virgin PTFE

Separator

Zinc plated carbon steel

SAE 1010

Belleville washer

Stainless steel

AISI 301

TI-P133-100 CMGT Issue 2

Page 4 of 9

M40SiJ ISO and M40ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged ASME 150

Powered by