Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P133-102 CMGT Issue 2
M45i ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 Description The M45i is a reduced bore ball valve, with a single piece body, having ISO mounting as standard. As a main feature the valve has metal seats - The ball and seats are ENP coated and secured in place using belleville washers making it suitable for use with fluids that contain suspended solids. The M45i ISO has been designed for use in applications that require temperature modulating control. Available types M45i2 ISO Zinc plated carbon steel body + Metal seats. M45i3 ISO Stainless steel body + Metal seats. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement.
Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80, DN100 and DN150. Standard flanges ASME Class 150 and ASME Class 300.
DN25 to DN50
DN65
10.3 277
TI-P133-102 CMGT Issue 2
Page 1 of 9
M45i ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300
Powered by FlippingBook