Pipeline ancillaries Ball valves
10
Materials
21
20
16
17 15 14 13 9 8
DN25 to DN50
26 25
9
4
2
1
7
3 5 6 7
5
18
No. Part
Material
M452i ISO
Zinc plated carbon steel
ASTM A216 WCB
1
Body
M453i ISO
Stainless steel
ASTM A351 CF8M
M452i ISO
Zinc plated carbon steel
SAE 1040
2
Insert
M453i ISO
Stainless steel
AISI 316
3 4 5 6 7 8 9
Ball
Stainless steel
AISI 316 ENP coated
Stem
Duplex stainless steel
AISI 318 LN
Seat
Stainless Steel
AISI 316 ENP coated
Insert gasket
Graphite
Seat 'O' ring
EPDM
Geothermal
Stem seal
Antistatic R-PTFE
10.3 279
Stem seal
PEEK
Reinforced
13 14 15 16
Separator
Zinc plated carbon steel
SAE 1010
Belleville washer
Stainless steel
AISI 301
Gland nut
Zinc plated carbon steel
SAE 1010 / SAE 12L14
Upper stem nut
Zinc plated carbon steel
SAE 1010 / SAE 12L14
17
Locking plate
Stainless steel
AISI 304
18
Name-plate
Stainless steel
AISI 430
20
Lever
Zinc plated carbon steel
SAE 1010
21
Grip
Vinyl
Blue
25
Stop screw
Zinc plated carbon steel
SAE 12L14
26
Split lock washer
Stainless steel
AISI 304
TI-P133-102 CMGT Issue 2
Page 3 of 9
M45i ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300
Powered by FlippingBook