Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg Flanged ASME 150 Size A B C
D
E
F
Weight
DN50 DN65 DN80
178
275
140
152
50
70
10.8
190
415
160
178
63
82.5
16.2
203
515
168
191
74
87
20.0
DN100 DN150 DN200
229
700
202
229
100
106
35.3
394
850
283
279
150
197
80.2
457
950
317
343
201
228
140.0
Flanged ASME 300 Size
A
B
C
D
E
F
Weight
DN50 DN65 DN80
216
275
140
165
50
85.5
14.8
241
415
160
191
63
90.5
22.8
283
515
168
210
74
99
30.0
DN100 DN150 DN200
305
700
202
254
100
122
50.0
403
850
283
318
150
179
111.2
502
950
317
381
201
213
185.3
B
F
C
ØE ØD
10.3 291
A
TI-P133-91 CMGT Issue 3
Page 5 of 7
M33HT ISO Full Bore Ball Valve for the Tobacco Industry DN50 to DN200 Flanged ASME 150 and 300
Powered by FlippingBook