Steam traps Balanced pressure
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Capsule and seat assembly set
2, 3, 17, 18
5 7
Strainer screen Y-type cylindrical
(1 off)
Set of cover gaskets
(packet of 3)
13, 14
Sensor and sensor gasket
16
Adaptor gasket
(packet of 3)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, model number and capsule reference. Example: 1 - Capsule and seat assembly set for a Spirax Sarco DN25 IBPC32 having 'STD' fill capsule for operation at 12 °C below steam saturation temperature with integral Spiratec sensor.
9*
Recommended tightening torques
5.2.44
17
or mm
Item Part
N m
2
18
3 9
Valve seat
24 A/F
115 - 125
Cover bolts
16 A/F
M10 x 30
23 - 27
3
12 14
Sensor adaptor
27 A/F
120 - 135
Sensor
24 A/F
50 - 56
7
8.2 65
5 16
12*
14 13
* Note Items 9 and 12 are not available as spares
TI-P005-06 CMGT Issue 5
Page 5 of 5
IBPC32 Carbon Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook