Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P133-92 CMGT Issue 4
Description The M33T ISO is a full bore, two-piece body, ball valve with floating ball and has ISO mounting in accordance with ISO 5211, as standard. As a main feature the valve has UHMWPE seats. The M33T ISO has been designed for use as an isolating valve, not a control valve, and can be used in Teflon free process applications at moderate temperatures. The M33T ISO is not suitable for steam applications. It is not recommended for gases applications. Available types M33T2 ISO Zinc plated carbon steel body, UHMWPE seats. M33T3 ISO Stainless steel body, UHMWPE seats. M33T ISO Full Bore Ball Valve for the Tobacco Industry DN50 to DN200 Flanged ASME 150 and 300
Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
DN50 shown
Options - Hollow ball for DN150 and DN200 sizes.
- Self-venting ball. - Ring joint flanges. - Extended stems to allow full insulation. - Operation by pneumatic actuator BVA300 series for all sizes. - Operation by pneumatic actuator BVA300 series and declutchable gearbox. - Operation by gearbox. - Lockable handle. - Materials according to NACE MR0175
10.3 295
- Relief valve. - Drain plug.
Sizes and pipe connections DN50, DN65, DN80, DN100, DN150 and DN200. Standard flange ASME 150 and ASME 300 with face-to-face dimensions according to ASME B 16.10.
Page 1 of 7
Powered by FlippingBook