Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm and kg PN40 DIN 3202 F4 flanges Size A B C D E FWeight DN15 115 57 162 95 95 13 2.5 DN20 120 60 162 105 95 13 3.2 DN25 125 62 162 115 101 19 4.0 DN32 130 65 182 140 106 25 5.5 DN40 140 70 186 150 118 30 6.9 DN50 150 75 186 165 123 37 9.3 DN65 170 79 278 185 144 50 13.4 DN80 180 91 417 200 157 57 17.7 DN100 190 98 517 235 172 75 25.0 DN150 - - - - - - -
B
C
E
ØD
ØF
DN15 to DN50
a
PN40 BS 2080 flanges Size
B
C
A B C D E FWeight
DN15
-
-
-
-
-
-
-
DN20
-
-
-
-
-
-
-
E
DN25
165 62 162 115 101 19
4.2
DN32
178 65 182 140 106 25
5.9
ØF
Ød
DN40 DN50 DN65 DN80 DN100 DN150
190 70 186 150 118 30
7.4
216 75 186 165 123 37 10.2
DN65 to DN150
241 79 278 185 144 50 14.9
283 91 417 200 157 57 20.2
a
305 98 517 235 172 75 29.4
403 130 700 300 200 100 56.9
10.3 314
Page 6 of 9
TI-P133-94 CMGT Issue 4
M21Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN15 to DN150 Flanged PN40
Powered by FlippingBook