Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product. Installation note: The sensor chamber should be installed immediately upstream of the steam trap (i.e. close coupled) in a horizontal pipeline with the direction of flow in accordance with the flow arrow on the body.

How to order Example: 1 off Spirax Sarco DN25 Spiratec ST143 (ST143L if a left hand sensor fitting is required) sensor chamber assembly with end connections flanged EN 1092 PN40 fitted with SS1 standard sensor or Spiratec WLS1 waterlogging sensor. Note: State if the WLS1 is to be supplied with or without a diode pack.

Spare parts The spare parts available are detailed below. No other parts are supplied as spares. Available spares SS1 standard sensor and gasket

2, 3 2, 3

WLS1 waterlogging sensor assembly and gasket

4 3

WLS1 diode pack

Sensor gaskets (packs of 10)

Sensor blanking plug (optional extra - not shown)

Flanged

Screwed, socket weld

5.1.7

2 + 3

2 + 3

2 + 3

5

5

5

8.1 6

How to order spares Always order the spares by using the description given in the column headed 'Available spares' and state the size of model of the sensor chamber. Example: 1 - Sensor blanking plug for a ½" Spirax Sarco Spiratec ST141 sensor chamber.

2

5

4

Recommended tightening torques

Item Part

mm N m

2

Sensor

24 A/F

50 - 56

½" and ¾"

27 A/F

54 - 60

5

Plug

1"

33 A/F

84 - 93

1½" and 2"

40 A/F

130 - 145

TI-P086-17 EMM Issue 3

Page 6 of 6

Spiratec ST14, ST16 and ST17 Sensor Chambers and Sensors

Powered by