Steam traps Balanced pressure
8
Pressure/temperature limits (ISO 6552)
A
Steam saturation curve
C
B
D
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
A - B Flanged ASME (ANSI) 300. A - C Flanged EN 1092 PN40. A - D Flanged ASME (ANSI) 150.
Body design conditions
ASME (ANSI) 300
50 bar g @ 50 ° C
PMA Maximum allowable pressure
400 ° C @ 35 bar g
TMA Maximum allowable temperature
-60 ° C
Minimum allowable temperature
PMO Maximum operating pressure for saturated steam service
32 bar g @ 281 °C
5.2.47
281 ° C @ 32 bar g
TMO Maximum operating temperature
Minimum operating temperature 0 ° C BPC32 and BPC32Y product ranges are verified safe for use under full vacuum conditions for integral and welded flanged connections. Note: Please consult Spirax Sarco to confirm full vacuum suitability, for other pipe connections. Designed for a maximum cold hydraulic test pressure of 75 bar g
8.2 68
TI-P005-10 CMGT Issue 4
Page 2 of 5
BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps
Powered by FlippingBook