Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2017 In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P133-98 CMGT Issue 2 TI-P133-95 CMGT Issue 4
Description The M140Fa two-piece body ball valve has been designed for use as an isolating valve (not a control valve) in OPC and Chemical Industry applications, and is suitable for severe service conditions. It is antistatic, firesafe and has mounting pad for automation. The M140Fa can be used on steam and other industrial fluids for services ranging from vacuum to the higher temperatures and pressures. It is a 800 class rating valve (PMA 140 bar g; 2000 psi g). The range is available with screwed and extended weld end connections and it is fully compatible with BVA 300 pneumatic actuators range. Firesafe: This product is designed under firesafe concept. In normal working conditions, the ball rests against R-PTFE seats ensuring total closure. Note: R-PTFE is PTFE reinforced with carbon and graphite. When the valve is submitted to temperature above the limits R-PTFE can withstand, the seat becomes deformed and renders the R-PTFE to extrusion. When the R-PTFE has been totally destroyed, the ball will come to rest firmly against the metal seat in the cap, producing a metal-metal closure. Standards: This product complies with ASME B16.34 Certification: This product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement Available types M140Fa2 Zinc plated carbon steel body and insert M140Fa4 Complete stainless steel M140Fa Firesafe Design Ball Valve DN¼" to DN2½" Class 800 M40Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN25 to DN200 Flanged ASME 150 and ASME 300 The M40Ti is a reduced bore ball valve, with a single piece body, having ISO mounting as standard. As a main feature the valve has UHMWPE seats. The M40Ti has been designed for use as an isolating valve, not a control valve, and can be used on Teflon free process applications at moderate temperatures. The M40Ti ISO is not suitable for steam applications. Available types M40Ti2 ISO Zinc plated carbon steel body, UHMWPE seats. M40Ti3 ISO Stainless steel body, UHMWPE seats. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement. Sizes and pipe connections DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN150 and DN200. Standard flanges ASME 150 and ASME 300 with face-to.face dimensions according to ASME B16.10.
Pressure / temperature limits
Steam saturation curve
DN25 to DN50
Pressure bar g
10.3 329
Technical data Flow characteristic
The product must not be used in this region.
Modified linear
Body design conditions
ASME class 800
Port Full and reduced bore versions Leakage test procedure to ISO 5208 (Rate A) / EN 12266-1 (Rate A) Options • Self-venting ball. Sizes and pipe connections Full bore ¼ ", ", ½ ", ¾ ", 1", 1 ¼ ", 1 ½ " and 2" Screwed: BSP, BSPT and API / NPT, Welded: Extended butt weld and Extended socket weld Reduced bore ¼ ", ", ½ ", ¾ ", 1", 1 ¼ ", 1 ½ ", 2" and 2 ½ " Screwed: BSP, BSPT and API / NPT, Welded: Extended butt weld and Extended socket weld DN65
PMA Maximum allowable pressure
140 bar g @ 38 °C 260 °C @ 0 bar g
TMA Maximum allowable temperature
Minimum allowable temperature
-29 °C
Maximum operating pressure for saturated steam service
PMO
17.5 bar g
TMO Maximum operating temperature
260 °C @ 0 bar g
Minimum operating temperature -29 °C Note: For lower operating temperatures consult Spirax Sarco PMX Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure of 210 bar g
TI-P133-95 CMGT Issue 4
Page 1 of 4 Page 1 of 9
M40Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN25 to DN200 Flanged ASME 150 and ASME 300
Powered by FlippingBook