Pipeline ancillaries HV3 stop valve Ball valves
Pipeline ancillaries Lift check valves 10
Dimensions (approximate) in mm (inches) Please note: Flanged ASME versions are (approximate) in inches
Screwed and Socket weld
Flanged
B
B
A
A
Screwed BSP
Flanged PN40 PN16 PN25
Screwed NPT Socket weld
Flanged ASME 125
Flanged ASME 150
Flanged ASME 250 ASME 300
Dimension Connection
LCV3
LCV7
JIS 10/KS 10 JIS 20/KS 20
mm inches mm inches inches mm inches mm
inches mm inches mm
130 5.12 130 5.12
DN15 ½"
6½"
165
7½"
191
155 6.10 150 5.91
7¼"
184
7¼"
184
DN20 ¾"
160 6.30 160 6.30 7¾"
197
7¼"
184
7¾"
197
DN25 1"
185 7.28 180 7.09 8½"
216
DN32 1¼" DN40 1½"
A
205 8.07 200 7.87 9¼"
235 8¾"
222 8¾"
222 8¾"
222 9¼"
235
230 9.06 230 9.06 10½"
267 10"
254 10"
254 10"
254 10½"
267
DN50 2"
290
10½"
267 10½"
267 10 7/8 "
276 11½"
292
DN65 2½"
310
11¾"
298 11¾"
298 11¾"
298 12½"
318
DN80 3"
10.1 14 10.4
350
13¾"
349 13¾"
349 13 7/8 "
352 14½"
368
DN100 4"
DN15 ½"
883.46 883.46 4"
102
4"
102
4"
102
4"
102
4"
102
DN20 ¾" DN25 1" DN32 1¼" DN40 1½" DN50 2" DN65 2½" DN80 3" DN100 4"
B
117 4.61 117 4.61 5 "
132
132 5 "
132 5 "
132 5 "
132
5 "
200 7 "
200 7 "
200 7 "
200
166 6.54
7 "
180 7.09
8½"
216 8½"
216 8½"
216 8½"
216
TI-P029-16 CMGT Issue 9
Page 10 of 12
LCV3, LCV4, LCV6 and LCV7 Lift Check Valves
Powered by FlippingBook