Pipeline ancillaries HV3 stop valve Ball valves
Pipeline ancillaries Lift check valves 10
Standards: - The CVS10 fully complies with the European Pressure Equipment Directive 2014/68/EU . - The CVS10 is designed in accordance with ASME-BPE. - All wetted elastomers/polymers comply with FDA regulation CFR 21, paragraph 177, section 2600 for EPDM and Viton, and section 1550 for FEP-Silicone and TFM PTFE. - All elastomers/polymers are also USP Class VI compliant, and Animal Derived Ingredient (ADI) free.
Standard shut-off The standard shut-off of the CVS10 check valve with soft seat conforms to EN 12266-1: 2003 Rate A. Certification: - EN 10204 3.1 material certification as standard. - Typical surface finish certificates. - FDA approval certificates for elastomers. - USP class VI approval certificates. - ADI free certificate.
Note: All certification inspection requirements must be stated at time of order placement.
Packaging Packaging for this product is conducted in a clean environment segregated from other non stainless steel products, and in accordance with ASME BPE. Inlet and outlet connections are capped and the product is sealed in a plastic bag prior to boxing.
Sizes and pipe connections ½ ", ¾ ", 1", 1 ½ " and 2" to ASME BPE available as standard. DN15 to DN50 to DIN 32676 available as standard.
- ASME BPE clamp to Type A (½" and ¾")/Type B (1", 1½ and 2"). - Sanitary clamp to DIN 32676 Series A/Series 2.
Sanitary clamp
7.4.13
Standard
Issue
Type
Sizes
Type A
½"
¾"
ASME BPE
Sanitary clamp ended variants
Type B
1"
1½"
2"
2001-02 Series 2
DN15
DN20
DN25
DN40
DN50
DIN32676
2009-05
Series A
DN15
DN20
DN25
DN40
DN50
Note: Alternative connections and sizes are available on request.
10.1 18 10.4
TI-P029-10 CMGT Issue 9
Page 2 of 6
CVS10 Sanitary Check Valve with Soft Seat
Powered by FlippingBook