Pipeline ancillaries HV3 stop valve Ball valves
Pipeline ancillaries Lift check valves 10
Pressure/temperature limits
Pressure psi g
29
58
87
116
145
0
392 302 212 122 32
Pressure bar g
The CVS10 with EPDM seats must not be used in this region.
Body design conditions
PN10
Viton
10 bar g @ 200 °C
145 psi g @ 392 °F
PMA Maximum allowable pressure
FEP-Silicone
10 bar g @ 200 °C
145 psi g @ 392 °F
EPDM
10 bar g @ 150 °C
145 psi g @ 302 °F
Viton
200 °C @ 10 bar g
392 °F @ 145 psi g
TMA Maximum allowable temperature
FEP-Silicone
200 °C @ 10 bar g
392 °F @ 145 psi g
EPDM
150° C @ 10 bar g
302 °F @ 145 psi g
Minimum allowable temperature
-20 °C
14 °F
PMO Maximum operating pressure for saturated steam service
10 bar g
145 psi g
Viton
200 °C @ 10 bar g
392 °F @ 145 psi g
TMO Maximum operating temperature
FEP-Silicone
200 °C @ 10 bar g
392 °F @ 145 psi g
EPDM
150 °C @ 10 bar g
302 °F @ 145 psi g
7.4.14
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of:
15 bar g
218 psi g
10.1 19 10.4
TI-P029-10 CMGT Issue 9
Page 3 of 6
CVS10 Sanitary Check Valve with Soft Seat
Powered by FlippingBook