Steam traps Balanced pressure
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in broken line are not supplied as spares. Available spares Capsule and seat assembly set
2 , 3 , 17, 18
5
Strainer screen
BPC32F
(3 off)
5, 11
Strainer screen and gasket
BPC32YF
(1 off each)
7
Set of cover gaskets
(packet of 3)
11
Strainer cap gasket
(packet of 3)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, model number and capsule reference. Example: 1 - Capsule and seat assembly set for a Spirax Sarco DN25 BPC32F - 'STD' fill capsule for operation at 12 ° C below steam saturation temperature.
9*
17 2 18 3
5.2.50
7
5
8.2 71
BPC32YF
BPC32F
5
Recommended tightening torques
11
or mm
Item Part
N m
10*
3 9
Valve seat
24 A/F
115 - 125
Cover bolts
16 A/F
M10 x 30
23 - 27
* Note: Items 9 and 10 are not available as spares.
10
Strainer cap
27 A/F
120 - 135
TI-P005-10 CMGT Issue 4
Page 5 of 5
BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps
Powered by FlippingBook