Pipeline ancillaries HV3 stop valve Ball valves
Pipeline ancillaries Lift check valves 10
Materials
1
4
3
5
1" valve shown
7
6
8
2
No.
Part
Material
1 2 3 4 5 6
Body (inlet)
Stainless steel 316L
Body (outlet)
Stainless steel 316L
Valve head
Stainless steel 316L
Valve seat
EPDM, Viton or FEP-Silicone
Spring
Stainless steel 316
Valve guide and Bush
Stainless steel 316L and TFM-PTFE
7
Body seal (2 off)
EPDM, Viton or FEP-Silicone
8
Body clamp
Stainless steel 304
Dimensions/weights (approximate) in mm (inches) and kg (pounds) Sanitary clamp Size A B C Weight ASME DIN ASME DIN ½ " DN15 80 (3.1) 25.0 (0.9) 34.0 (1.3) 0.5 (1.1)
10.1 20 10.4
B C
¾ "
DN20
60 (2.4)
70 (2.8)
0.6 (1.3) 0.9 (1.9) 1.2 (2.6)
1"
DN25
50.39 (1.9)
50.5 (2.0)
A
78 (3.1) 90 (3.5)
1 ½ "
DN40
80 (3.1)
63.91 (2.5)
64.0 (2.5)
2"
DN50
TI-P029-10 CMGT Issue 9
Page 4 of 6
CVS10 Sanitary Check Valve with Soft Seat
Powered by FlippingBook