Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025 Pipeline ancillaries Disc, split disc and wafer check valves
Pipeline ancillaries Disc, split disc and wafer check valves 10
TI-P029-21 CMGT Issue 5
CVS10 Sanitary Check Valve with Metal Seat
Description The CVS10 sanitary in-line spring assisted check valve is manufactured from 316L stainless steel and prevents reverse flow in fluid lines. The CVS10 with metal seat is designed for steam applications or other aggressive applications where a soft seat is not suitable, within the food, medical and pharmaceutical industries. For water, process fluid and gas applications soft-seated versions with EPDM, Viton or FEP-Silicone seats are available - See Technical Information sheet TI-P029-10 for further data. Available types and surface finish CVS10-1 has an internal surface finish of 0.5 µm (20 µin) Ra (within ASME BPE SF1), and external surface finish of 0.8 µm (31 µin) Ra and a metal seat. CVS10-2 has an electropolished internal surface finish of 0.38 µm (15 µin) Ra (within ASME BPE SF4), and external surface finish of 0.8 µm (20 µin) Ra and a metal seat.
Both the CVS10-1 and CVS10-2 have a suffix ‘M’ to denote metal valve head/seats. For example, CVS10-2M denotes a CVS10 with electropolished internal finish and metal valve head/seat. Standards - The CVS10 fully complies with the European Pressure Equipment Directive 2014/68/EU. - The CVS10 is designed in accordance with ASME-BPE. Standard shut-off The standard shut-off of the CVS10 with metal seat conforms to EN 12266-1: 2003 Rate D. Certification:
1" valve shown
7.4.16
- EN 10204 3.1 material certification. - Typical surface finish certificates. Note: All certification inspection requirements must be stated at time of order placement. Packaging Packaging for this product is conducted in a clean environment segregated from other non stainless steel products, and in accordance with ASME BPE. Inlet and outlet connections are capped and the product is sealed in a plastic bag prior to boxing.
10.5 1
TI-P029-21 CMGT Issue 5
Page 1 of 4
CVS10 Sanitary Check Valve with Metal Seat
Powered by FlippingBook