Pipeline ancillaries Disc, split disc and wafer check valves
10
Sizes and pipe connections Type A (½" and ¾")/Type B (1" and 1½"). DN15 to DN50 to DIN 32676 available as standard.Sanitary clamp: - ASME BPE clamp to Type A (½" and ¾")/Type B (1" and 1½"). - Sanitary clamp to DIN 32676 Series A/Series 2. Note: Alternative connections and sizes are available on request.
Sizes and pipe connections Standard
Issue
Type
Sizes
½ "
¾ "
Type A
ASME BPE
1 ½ "
Type B
1"
2"
DIN32676 DIN32676
2001-02
Series 2
DN15
DN20
DN25
DN40
DN50
Sanitary clamp ended variants
2009-05 Series A DN15
DN20
DN25
DN40
DN50
Materials
3
1
2
1" valve shown
No.
Part
Material
1 2 3
Body
Stainless steel 316L
Valve head
Stainless steel 316L
10.5 2
Spring
Stainless steel 316
TI-P029-21 CMGT Issue 5
Page 2 of 4
CVS10 Sanitary Check Valve with Metal Seat
Powered by FlippingBook