Product Handbook 2026 - Volume 2

Dimensions/weights (approximate) in mm and kg Size A B C Pipeline ancillaries Disc, split disc and wafer check valves

10

D

E

Weight

DN15

64

22

15

48

25.0

0.25

DN20

73

27

20

61

31.5

0.45

DN25

85

33

25

71

35.5

0.67

DN32

95

41

32

81

40.0

0.85

DN40 DN50 DN65 DN80 DN100

106

49

40

91

45.0

1.12

119

59

50

105

56.0

1.75

149

75

65

125

63.0

2.75

158

90

80

141

71.0

3.58

189

111

100

164

80.0

5.39

Kv values DN 15 20 25 32 40 50 65 80 100 Kv 4.4 7.5 12 17 26 39 58 86 158 For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156 Opening pressures in mbar Differential pressures with zero flow for standard and high temperature springs.  Flow direction

DN 15 20 25 32 40 50 65 80 100 25 25 25 27 28 29 30 31 33

7.5.21

22.5 22.5 22.5 23.5 24.5 24.5 25 25.5 26.5 20 20 20 20 20 20 20 20 20

B D A

Where lowest opening pressures are required, valves without springs can be installed in vertical pipes with bottom-to-top flow. Without spring 2.5 2.5 2.5 3.5 4 4.5 5 5.5 6.5

E

Heavy duty springs approximately 700 mbar

10.5 30

C

TI-P134-26 CMGT Issue 10

Page 4 of 5

DCV6 Disc Check Valve

Powered by