Pipeline ancillaries Disc, split disc and wafer check valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P601-32 CMGT Issue 10
DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves
Description The DCV10 (cast stainless steel) and DCV10C (zinc plated cast carbon steel) are wafer pattern disc check valves that have been designed to be sandwiched between flanges for use with pumps and general cycling applications. They are suitable for use on a wide range of fluids for applications in process lines, hot water systems, steam and condensate systems etc. The centrally guided design ensures improved life span of the unit plus more reliability when compared to traditional disc check valves. These disc check valves will ensure correct flow of condensate and other suitable fluids whilst also preventing reverse flow - maintaining production and profit at all times. Standards Designed in accordance with BS EN 14341:2006. This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Shut-off Shut-off conforms to EN 12266-1:2003 Rate F. Certification This product is available with certification to EN 10204 3.1. Note: All certification / inspection requirements must be stated at the time of order placement.
DCV10 DN25 - DN100 (1" - 4")
DCV10 and DCV10C DN125 - DN250 (5" - 10")
7.5.26
10.5 35
Sizes and pipe connections Sizes
DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150, DN200 and DN250 (1", 1½", 1¾", 2", 2¾", 3", 4", 5", 6", 8", and 10")
DN25 - DN100 (1" - 4")
EN 1092 PN25, PN16, PN40, JIS/KS 10K and JIS/KS 20K
The PN rated design fits between the following flanges:
DN125 - DN250 (5" - 10")
EN 1092 PN25, PN16, PN40 and JIS/KS 20K
The ASME Class 300 design fits between the following flanges: ASME B 16.5 Class 150 and Class 300. Face-to-face dimensions are in accordance with EN 558 Series 49 for the DN125 - DN200 (5" - 8") size range and EN 558 Series 52 for the DN250 (10").
TI-P601-32 CMGT Issue 10
Page 1 of 10
DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves
Powered by FlippingBook