Product Handbook 2026 - Volume 2

Materials - DCV10 - DN25 - DN100 (1" - 4") Pipeline ancillaries Disc, split disc and wafer check valves

10

1

2

4

3 5

No.

Part

Material

PN

Austenitic stainless steel

1.4308

1

Body *

ASME

Austenitic stainless steel

A351 CF8

Austenitic stainless steel

A276 316L

2

Disc

Austenitic stainless steel

AISI 316L

3 4 5

Spider

Martensitic stainless steel

BS 3146-2 ANC2

Spring

Stainless steel

BS 2056 316 S42

Gaskets

Reinforced exfoliated graphite

* For DN32 and DN65 Material Austenitic stainless steel

1.4401 - 316L

7.5.27

10.5 36

TI-P601-32 CMGT Issue 10

Page 2 of 10

DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves

Powered by