Product Handbook 2026 - Volume 2

Pipeline ancillaries Disc, split disc and wafer check valves

10

Weights (approximate) in kg (lbs)

Weight

Weight

Size

Size

kg

lbs

kg

lbs

DN25

0.40

0.88

1"

DN100

0.40

0.88

4"

DN32

0.7

1.54

1¼" 1½"

DN125

11.00

24.3

5" 6"

JIS/KS 20K

DN40

0.82

1.81

DN150

16.00

35.3

DN50

1.34

2.92

2"

DN200

32.00

70.5

8"

PN40, PN25 and PN16

DN65

2.34

5.16

2½"

DN250

60.00

132

10"

DN80

2.56

5.64

3"

DN25

0.50

1.10

1"

DN100

5.30

11.7

4"

DN40

0.82

1.81

1½"

DN125

11.00

24.3

5" 6"

DN50

1.85

4.08

2"

DN150

16.00

35.3

DN80

3.50

7.72

3"

ASME Class 150 and ASME Class 300

DN200

32.00

70.5

8"

DN100

5.30

11.7

4"

DN250

60.00

132

10"

DN125

11.00

24.3

5" 6"

DN25

0.40

0.88

1"

DN150

16.00

35.3

DN32

0.7

1.54

1¼" 1½"

DN200

32.00

70.5

8"

DN40

0.82

1.81

DN250

60.00

132

10"

JIS/KS 10K

DN50

1.34

2.92

2"

DN65

2.34

5.16

2½"

DN80

2.56

5.64

3"

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P601-33) supplied with the product. Installation note: The DCV10 and DCV10C can be fitted in either a horizontal or vertical line in accordance with the direction of flow arrow on the body. Note: Flanges, bolts (or studs), nuts and gaskets are to be supplied by the installer. Disposal: These products are recyclable. No ecological hazard is anticipated with the disposal of these products providing due care is taken. How to order Example: 1 off Spirax Sarco DN80 DCV10 stainless steel check valve to fit between PN16 flanges.

10.5 44

Spare parts The DCV10 and DCV10C are non-maintainable disc check valves - There are no available spares.

TI-P601-32 CMGT Issue 10

Page 10 of 10

DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves

Powered by