Steam traps Balanced pressure
8
Dimensions/weights (approximate) in mm and kg BPS32
E Withdrawal distance
Weight
C
Size
A A1 B C D E F G Scrd/SW/BW Flgd
½" DN15
95 150 94 64 17 37 -
-
1.4
2.9
F
¾" DN20
95 150 94 64 19 37 -
-
1.4
3.5
1" DN25
95 160 94 64 23 37 -
-
1.5
4.1
A A1
G Withdrawal distance
BPS32Y
Weight
B
Size
A A1 B C D E F G Scrd/SW/BW Flgd
½" DN15 95 150 94 64 -
37 55 28
1.6
3.1
¾" DN20 95 150 94 64 -
37 56 28
1.6
3.7
1" DN25 95 160 94 64 -
37 58 28
1.8
4.4
D
Capacities
2000 3000
Cold water capacity
Hot water capacity
1000
200 300 400 500
8.2 76
100
0.1 0.20.3 0.5 1 2 345 10 20 32 50
Differential pressure bar (x 100 = kPa)
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P005-04) supplied with the product. Installation note: The BPS32 and BPS32Y are designed for installation in any position, horizontal or vertical. It is recommended that a non-return valve is fitted when discharging condensate into return lines where backpressure is experienced. It is also recommended that a diffuser is fitted when discharging to atmosphere. For ease and maintenance, consideration should be given to fitting isolation valves upstream and downstream of the steam trap. Disposal These products are recyclable. No ecological hazard is anticipated with the disposal of these products, providing due care is taken. How to order Example : 1 off DN20 Spirax Sarco BPS32Y balanced pressure thermostatic steam trap manufactured in corrosion resistant stainless steel. Having a Y-type strainer and 'STD' fill capsule for operation at approximately 12 °C below steam saturation temperature. Flanged connections to EN 1092 PN40.
TI-P005-03 CMGT Issue 7
Page 4 of 5
BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps
Powered by FlippingBook