Product Handbook 2026 - Volume 2

Pipeline ancillaries Disc, split disc and wafer check valves

10

Materials No. Part

Type

Material

Valve bodies that are marked with a:

SDCV3 and SDCV7

Carbon steel

ASTM A352 LCC

1

' V ' - have a Fluoroelastomer seating face

Body

SDCV4 and SDCV8

Austenitic stainless steel

ASTM A351 CF8M

2 3 4 5 6 7

Retainer

Austenitic stainless steel

ASTM A351 CF8M

Pin

Austenitic stainless steel

AISI 316

Spring

Nickel alloy

INCONEL X750

Retainer clip

Austenitic stainless steel

AISI 316

Spacer washer

Austenitic stainless steel

AISI316

Plate

Austenitic stainless steel

ASTM A351 CF8M

1

2

7

4 3

5

6

2

7.5.41

Dimensions/weights approximate in mm and kg

B

ØA

B Ø C Ø D

Weights

SDCV3 and SDCV4

SDCV7 and SDCV8

SDCV3 and SDCV4

SDCV7 and SDCV8

10.5 58

Size

ASME 150

ASME 300

PN16 PN40

ASME 150

ASME 300

PN16 PN40

DN50 DN80 DN100 DN150 DN200 DN250 DN300

105 111 109 109 60 42 60 2.50 2.75 2.50 2.75

Ø A

137 149 144 144 73 67.5 89.5 5.50 6.00 5.50 6.00

Ø D

Ø C

175 181 164 170 73 90 115 6.80 7.50 6.80 7.50

222 251 220 226 98 132 169 15.00 17.50 15.00 17.50

279 308 275 293 127 176 220 29.50 32.00 29.50 32.00

339 362 331 355 146 238 275 47.00 52.00 47.00 52.00

409 422 386 420 181 266 326 85.00 87.00 85.00 87.00

TI-P601-43 CMGT Issue 4

Page 2 of 6

SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves

Powered by