Pipeline ancillaries Strainers and filters
10
Sizes and pipe connections DN40 - DN700 (1½" – 28") Designed for installation between the following flanges: EN 1092 PN10, PN16, PN25 and PN40 or ASME 150, ASME 300 and ASME 600
Please note The spacer ring handle is painted blue to differentiate it from a temporary strainer when fitted between the flanges on the pipeline.
Materials No. Part
Material
1 2 3
Collar
Stainless steel
AISI 304L or AISI 316L
Screen
Stainless steel
AISI 304L or AISI 316L
Mesh lining
Stainless steel
AISI 304L or AISI 316L
1
TP1 Conical
Spacer ring
1
1
3
2
1
3
2
7.6.1
3 and 2
TP2 Truncated conical
10.6 2
TP3 Flat screen
Optional extras The following optional extras are available for all unit sizes at an extra cost and must be stated at the time of order placement: Perforations 3 mm (standard), 1.6 mm and 6 mm. Contact Spirax Sarco for availability of perforations not displayed. Mesh M40, M100 and M200. Contact Spirax Sarco for availability of mesh screens not displayed. Screen material AISI 304L (standard), AISI 316L and Monel 400. Specific surface finish for collar Ra 0.025 µm to 50 µm.
TI-P169-06 CMGT Issue 5
Page 2 of 5
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers
Powered by FlippingBook