Pipeline ancillaries Strainers and filters
10
Dimensions/weights (approximate) in mm (inches) and kg (lb)
A
A
D
B
B
B
TP2 Truncated conical
TP3 Flat screen
TP1 Conical
and Spacer ring
C
C
C
A
Weight *
B
C
D
PN
ASME
100% column = The standard unit
Size
(100%) (200%) mm inches mm inches mm inches mm inches mm inches mm inches kg lb kg lb (150%)
50 1.97 100 3.94 140 5.51 31 1.22
20 0.79 0.30 0.66 0.24 0.53
DN40 - 1½"
68 2.68 115 4.53 150 5.91 44 1.73
32 1.26 0.38 0.84 0.30 0.66
DN50 - 2"
88 3.46 140 5.51 180 7.09 56 2.20
38 1.50 0.45 0.99 0.40 0.88
DN65 - 2½" DN80 - 3" DN100 - 4" DN125 - 5"
108 4.25 165 6.50 230 9.06 67 2.64
50 1.97 0.65 1.43 0.60 1.32
2
0.08
140 5.51 215 8.46 290 11.4 88 3.46
65 2.56 1.00 2.20 0.60 1.32
173 6.81 268 10.6 355 14.0 117 4.61
83 3.27 1.30 2.87 1.10 2.43
7.6.4
210 8.27 330 13.0 430 16.9 139 5.47
105 4.13 2.00 4.41 1.60 3.53
DN150 - 6"
282 11.1 430 16.9 585 23.0 181 7.13
145 5.71 3.60 7.94 2.80 6.17
DN200 - 8"
355 14.0 535 21.1 685 27.0 228 8.98
185 7.28 5.00 11.0 3.90 8.60
DN250 - 10" DN300 - 12" DN350 - 14" DN400 - 16" DN450 - 18" DN500 - 20" DN600 - 24"
3
0.12
427 16.8 635 25.0 825 32.5 276 10.9
225 8.86 6.50 14.3 5.30 11.7
477 18.8 660 26.0 890 35.0 320 12.6
260 10.2 8.40 18.5 6.40 14.1
558 22.0 750 29.5 990 39.0 368 14.5
300 11.8 11.80 26.0 9.20 20.3
670 26.4 840 33.1 1 120 44.1 415 16.3
345 13.6 12.40 27.3 11.60 25.6
10.6 3
704 27.7 940 37.0 1 245 49.0 466 18.3
380 15.0 14.60 32.2 13.50 29.8
5
0.20
848 33.4 1 120 44.1 1 475 58.1 568 22.4
460 18.1 20.30 44.8 18.60 41.0
993 39.1 1 538 60.6 2 072 81.6 686 27.0
550 21.7 27.80 61.3 26.00 57.3
DN700 - 28"
* Please note that the weights displayed are approximate and only applicable for the TP1 and TP2
TI-P169-06 CMGT Issue 5
Page 3 of 5
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers
Powered by FlippingBook